HUBBELL
Image of T3060014 Blanket Tarp, 12 ft x 12 ft
Image of T3060014 Blanket Tarp, 12 ft x 12 ft

Blanket Tarp, 12 ft x 12 ft

Brand: CHANCE Lineman Grade Tools

Catalog ID: T3060014

BLANKET TARP, 12 ft X 12 ft, All-Purpose Tarps in the same yellow heavy-duty vinylimpregnated fabric are available in the two sizes at right.

  • Yellow heavy-duty vinyl-impregnated fabric
  • Snaps, Velcro® closures and custom-tailored pockets

Product details

General

Catalog Number

T3060014

EU RoHS Indicator

No

UPC

096359058007

Dimensions

Length

12 ft

Length Metric

3.6 m

Weight

11.7 lb

WeightMetric

5.3 kg

Width

12.0 ft

WidthMetric

3,657.6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

2

Pallet Quantity

1000

Resources and downloads

Specifications