HUBBELL
Image of PSHB580200 BOLT, MACHINE, HEX HEAD, 5/8in x 2in
Image of PSHB580200 BOLT, MACHINE, HEX HEAD, 5/8in x 2in

BOLT, MACHINE, HEX HEAD, 5/8in x 2in

Brand: Chance

Catalog ID: PSHB580200

Fastener for general applications that require a hex head style bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 1-1/2" thread length
  • Includes one hex nut
  • Rated tensile strength is 12,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

Product details

General

Catalog Number

PSHB580200

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

12400 lb.

Type

Machine Bolts

UPC

096359479215

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

2 in

Length - Threaded Area

1.5

Weight

0.29 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

100

Resources and downloads