HUBBELL
BOLT, MACHINE, SQ HEAD, 1/2in x 14in
Image of 8714 BOLT, MACHINE, SQ HEAD, 1/2in x 14in
Image of 8714 BOLT, MACHINE, SQ HEAD, 1/2in x 14in

BOLT, MACHINE, SQ HEAD, 1/2in x 14in

Brand: Chance

Catalog ID: 8714

Square head machine bolt for utility pole and crossarm construction. Rated for 7,800 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

8714

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359075318

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Dimensions

14.00 in x 0.812 in x 0.812 in

Distance From Pole

N/A

Height

0.812 in

Length

14 in

Length Threaded Area

6 in

Weight

0.74 lb

Width

0.812 in

Certifications And Compliance

RUS Listed Reference

c - Bolt, machine

Force Related

Tensile Strength

7800 lb.

Logistics

Pallet Quantity

3000