HUBBELL
BOLT, MACHINE, SQ HEAD, 1/2in x 8in
Image of 8708 BOLT, MACHINE, SQ HEAD, 1/2in x 8in

BOLT, MACHINE, SQ HEAD, 1/2in x 8in

Brand: Chance

Catalog ID: 8708

Square head machine bolt for utility pole and crossarm construction. Rated for 7,800 lbs. tensile strength. Includes one assembled square nut, cone point and 4" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

General

Catalog Number

8708

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359075264

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Dimensions

8.700 in x 0.750 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

8.7 in

Length Threaded Area

4

Weight

0.47 lb

Width

0.75 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

RUS Listed Reference

c - Bolt, machine

Force Related

Tensile Strength

7800 lb.

Logistics

Pallet Quantity

4800