HUBBELL
Image of PS8926CW BOLT, MACHINE, SQ HEAD, 3/4in x 26in, 20,050lbs RATED TENSILE STRENGTH
Image of PS8926CW BOLT, MACHINE, SQ HEAD, 3/4in x 26in, 20,050lbs RATED TENSILE STRENGTH

BOLT, MACHINE, SQ HEAD, 3/4in x 26in, 20,050lbs RATED TENSILE STRENGTH

Brand: Chance

Catalog ID: PS8926CW

Square head machine bolt for utility pole and crossarm construction. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per CSA G-164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact - Avg. min. energy absorption of 20J, when tested at -20° C per ASTM A370

Product details

General

Catalog Number

PS8926CW

Coating

Galvanized, CSA G164-M

EU RoHS Indicator

No

Material

Steel

Tensile Strength

22000 lb.

Type

Machine Bolts

UPC

096359404323

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Distance From Pole

N/A

Length

26 in

Length - Threaded Area

6 in

Weight

3.1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

CSA C83. 23

Logistics

Carton Quantity

10

Pallet Quantity

480

Resources and downloads