HUBBELL
BOLT, MACHINE, SQ HEAD, 3/4in x 28in, 20,050lbs RATED TENSILE STRENGTH and CHARPY LEVEL 1.5 HARDNESS
Image of PS8928CW15 BOLT, MACHINE, SQ HEAD, 3/4in x 28in, 20,050lbs RATED TENSILE STRENGTH and CHARPY LEVEL 1.5 HARDNESS
Image of PS8928CW15 BOLT, MACHINE, SQ HEAD, 3/4in x 28in, 20,050lbs RATED TENSILE STRENGTH and CHARPY LEVEL 1.5 HARDNESS

BOLT, MACHINE, SQ HEAD, 3/4in x 28in, 20,050lbs RATED TENSILE STRENGTH and CHARPY LEVEL 1.5 HARDNESS

Brand: Chance

Catalog ID: PS8928CW15

Square head machine bolt for utility pole and crossarm construction. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per CSA G-164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1.5 impact - Avg. min. energy absorption of 27J, when tested at -30° C per ASTM A370

General

Bolt Head Type

Square Head

Catalog Number

PS8928CW15

Finish Type

Hot Dip Galvanized

Product Type

Square Head

Type

Machine Bolts

UPC

096359803188

Dimensions

Dimensions

28.00 x 1.125 in x 1.125 in

Height

1.125 in

Length

28

Weight

3.3 lb

Width

1.125 in

Configuration

Bolt Head Type

Square Head

Logistics

Carton Quantity

10

Pallet Quantity

490