HUBBELL
BOLT, MACHINE, SQ HEAD, 5/8in x 10in
Image of 8810 BOLT, MACHINE, SQ HEAD, 5/8in x 10in

BOLT, MACHINE, SQ HEAD, 5/8in x 10in

Brand: Chance

Catalog ID: 8810

Square head machine bolt for utility pole and crossarm construction. Rated for 12,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

General

Catalog Number

8810

Coating

Galvanized

Material

Steel

Tensile Strength

12400 lb.

Type

Machine Bolts

UPC

096359075493

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

10.5 in x 1.0 in x 1.0 in

Dimensions Metric

266.7 mm x 25.4 mm x 25.4 mm

Distance From Pole

N/A

Height

1 in

Height Metric

25.4 mm

Length

10.5 in

Length Metric

266.7 mm

Length Threaded Area

6 in

Weight

0.9 lb

Weight Metric

0.4 kg

Width

1 in

Width Metric

25.4 mm

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

RUS Listed Reference

c - Bolt, machine

Force Related

Tensile Strength

12400 lb.

Logistics

Carton Quantity

50

Pallet Quantity

2400