HUBBELL
Image of 8820 BOLT, MACHINE, SQ HEAD, 5/8in x 20in
Image of 8820 BOLT, MACHINE, SQ HEAD, 5/8in x 20in

BOLT, MACHINE, SQ HEAD, 5/8in x 20in

Brand: Chance

Catalog ID: 8820

Square head machine bolt for utility pole and crossarm construction. Rated for 12,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

Product details

General

Catalog Number

8820

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

Type

Machine Bolts

UPC

096359075561

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

20.500 in x 1.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

20.5 in

Length - Threaded Area

6 in

Weight

1.68 lb

Width

1 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

RUS Listed Reference

c - Bolt, machine

Logistics

Pallet Quantity

1200

Resources and downloads