HUBBELL
Image of 5614 BOLT, THIMBLEYE, STRAIGHT, 3/4in x 14in
Image of 5614 BOLT, THIMBLEYE, STRAIGHT, 3/4in x 14in

BOLT, THIMBLEYE, STRAIGHT, 3/4in x 14in

Brand: Chance

Catalog ID: 5614

Used in deadend applications with loop-type attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 11/16" x 13/16"
  • Rated tensile strength is 18,350 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

Product details

General

Catalog Number

5614

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

Type

Thimbleye Bolts

UPC

096359072805

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Distance From Pole

N/A

Length

14 in

Length - Threaded Area

6 in

Weight

2.4 lb

Logistics

Pallet Quantity

600

Resources and downloads

Specifications

Sales Drawings