HUBBELL
Image of C6000621 Bottom Pole for Lift Hook Assembly 1.25 in (32 mm) X 8 ft (2.4 m) with Female Splice
Image of C6000621 Bottom Pole for Lift Hook Assembly 1.25 in (32 mm) X 8 ft (2.4 m) with Female Splice

Bottom Pole for Lift Hook Assembly 1.25 in (32 mm) X 8 ft (2.4 m) with Female Splice

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000621

Bottom Pole.

  • For grounding substation bus when de-energized for maintenance
  • Makes workmen’s job safer and easier
  • Large capacity bus clamps are available in mounted versions
  • Reaches any manageable height
  • Increases worker’s lifting capabilities
  • Plastisol coated, Shepherd Hook Lift Stick, with block and rope assembly
  • Reduces capacity clamps on overhead bus
  • Two sizes of mounted clamps are available: C6000618 has 6-5⁄8" bus capacity, utilizing a C6000337 ground clamp mounted on 1-1⁄4" x 9 ft. Epoxiglas ™ Pole and C6000619 has 4" bus capacity, utilizing a G3369 ground clamp mounted on 1-1⁄4" x 8'10" Epoxiglas ™ Pole
  • Cables, ferrules and small grounding clamps should be ordered separately

Product details

General

Catalog Number

C6000621

EU RoHS Indicator

No

UPC

096359023593

Dimensions

Dimensions

100 in x 3.38 in x 3.38 in

Dimensions Metric

254.0 mm x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

100 in

Length Metric

254 mm

Weight

4 lb

WeightMetric

1.8 kg

Width

3.38 in

WidthMetric

8.6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads