HUBBELL
Image of B13304836G Box, FRP, 30"x48"x36", Tier 8, Gaskets
*Representative image
Image of B13304836G Box, FRP, 30"x48"x36", Tier 8, Gaskets
play
In Depth: ANSI vs AASHTO - Hubbell
play
PenCell® Enclosures
+5
Hubbell Power Systems How to Install Large Enclosures

Box, FRP, 30"x48"x36", Tier 8, Gaskets

Brand: Quazite

Catalog ID: B13304836G

Quazite FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

B13304836G

Insulated?

No

Load Rating (ANSI Tier)

T8

Material

Fiberglass

Product Type

Straight Wall

Type

Below Ground Boxes

UPC

066203719033

Weight Load Rating

8,000/12,000 lb

Dimensions

Dimensions

48 in x 30 in x 36 in

Height

36 in

Length

48 in

Weight

168 lb

Width

30 in

Force Related

Load Rating (ANSI Tier)

T8

Weight Load Rating

8,000/12,000 lb