HUBBELL
Image of PG1730DA12 Box, Polymer Concrete, 17"x30"x12", Solid Bottom
* Representative image
Image of PG1730DA12 Box, Polymer Concrete, 17"x30"x12", Solid Bottom
play
play
play

Box, Polymer Concrete, 17"x30"x12", Solid Bottom

Brand: Quazite

Catalog ID: PG1730DA12

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

PG1730DA12

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

Type

Below Ground Boxes

UPC

662037109882

Dimensions

Dimensions

30 in x 17 in x 12 in

Height

12 in

Length

30 in

Weight

96.6 lb

Width

17 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77