HUBBELL
Image of EM-0174P Bronze Vice Connector Bonding Ribbon

Bronze Vice Connector Bonding Ribbon

Brand: EMC

Catalog ID: EM-0174P

Connector for plain bonding ribbon to plain bonding ribbon, or ribbon to #6 AWG solid ground wire

Designed to be installed using the standard can wrench

Connector for plain bonding ribbon

General

Catalog Number

EM-0174P

Dimensions

Dimensions

1.50 in x .67 in x .98 in

Height

.98 in

Length

1.5 in

Weight

.14 lb

Width

.67 in