HUBBELL
Image of EM-2376SH Bronze Vise Connector with Shear Head
Image of EM-2376SH Bronze Vise Connector with Shear Head
play
play
Buy America(n) Qualified

Bronze Vise Connector with Shear Head

Brand: EMC

Catalog ID: EM-2376SH

Accommodates #6–#2 AWG str., .162"–.320" (4.12–8.14mm), Torque shear head

Bronze Vise Type Connector with tongue & groove type alignment channels to keep the two halves of the clamp aligned with each other.

"Tongue and Groove" alignment channels with non-removable torque shear head bolt

Product details

General

Catalog Number

EM-2376SH

Conductor Related

Conductor Size

#6–#2 AWG str.

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Media

Videos

play
Hubbell Powet Systems Vice Type Clamp
play
Hubbell Power Systems Bolted Parallel Groove, Vise Type, and U Bolt Clamps