HUBBELL
Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .37-.49" Cable Range
Image of PJ037 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .37-.49" Cable Range
Image of PJ037 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .37-.49" Cable Range

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .37-.49" Cable Range

Brand: Bryant

Catalog ID: PJ037

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .37-.49" Cable Range

  • Flexible Eye
  • .37-.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

900 lbs

Catalog Number

PJ037

Construction

Woven

Load Capacity

180

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Junior Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280687

Conductor Related

Cable Diameter Range

0.37 in-0.49 in

Cable Size

.37-.49" (.94-1.24)

Cable Specification

UL Listed Circuit Wire

Force Related

Approx Breaking Strength

900 lbs

Load Capacity

180

Logistics

Carton Quantity

5