Brand: Bryant
Catalog ID: PA100
Application
General Cable Pulling
Approx Breaking Strength
5,300 lbs
Catalog Number
PA100
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
1060
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Light Duty Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280502
Cable Diameter Range
1.00 in-1.24 in
Cable Size
1.00-1.24" (2.54-3.15)
Cable Specification
UL Listed Circuit Wire
Carton Quantity
10