

Brand: Bryant
Catalog ID: PA150
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
6,800 lbs
Catalog Number
PA150
Construction
Woven
Load Capacity
1360
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Light Duty Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280540
Cable Diameter Range
1.50 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
6,800 lbs
Load Capacity
1360