HUBBELL
Image of SSR250 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 2.50-2.99" Cable Range
Image of SSR250 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 2.50-2.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 2.50-2.99" Cable Range

Brand:

Bryant

Catalog ID:

SSR250

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 2.50-2.99" Cable Range

  • Split Mesh
  • Rod Closing
  • Offset Eye
  • 2.50-2.99" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

11,000 lbs

Catalog Number

SSR250

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2200

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271845

Conductor Related

Cable Diameter Range

2.50 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Cable Specification

UL Listed Circuit Wire

Resources and downloads