HUBBELL
Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 3.50-3.99" Cable Range
Image of PHS350 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 3.50-3.99" Cable Range
Image of PHS350 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 3.50-3.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 3.50-3.99" Cable Range

Brand: Bryant

Catalog ID: PHS350

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 3.50-3.99" Cable Range

  • Underground Revolving Eye
  • 3.50-3.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

48,000 lbs

Catalog Number

PHS350

Construction

Woven

Load Capacity

9600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Underground K-Type

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Standard Length

UPC

781786280168

Conductor Related

Cable Diameter Range

3.50 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Cable Specification

UL Listed Circuit Wire

Force Related

Approx Breaking Strength

48,000 lbs

Load Capacity

9600