HUBBELL
Image of SVL3 Bryant, Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs
Image of SVL3 Bryant, Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs
Discontinued

Bryant, Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

Brand:

Bryant

Catalog ID:

SVL3

Bryant, Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

  • Pulling Stainless Steel Swivel
  • 1 1/2" X 9000 LBs

Product details

General

Catalog Number

SVL3

Load Capacity

9000

Material

Stainless Steel

OEM Brand Name

Hubbell Bryant

Series

Tools and Bands

Style

Swivels

Type

Swivels

UPC

781786457669

Resources and downloads

Specifications