HUBBELL
Image of SVL4 Bryant, Wire Management, Pulling Stainless Steel Swivel, 1 5/8" X 10000 LBs
Image of SVL4 Bryant, Wire Management, Pulling Stainless Steel Swivel, 1 5/8" X 10000 LBs
Discontinued

Bryant, Wire Management, Pulling Stainless Steel Swivel, 1 5/8" X 10000 LBs

Brand:

Bryant

Catalog ID:

SVL4

Bryant, Wire Management, Pulling Stainless Steel Swivel, 1 5/8" X 10000 LBs

  • Pulling Stainless Steel Swivel
  • 1 5/8" X 10000 LBs

Product details

General

Catalog Number

SVL4

Load Capacity

10000

Material

Stainless Steel

OEM Brand Name

Hubbell Bryant

Series

Tools and Bands

Style

Swivels

Type

Swivels

UPC

781786457676

Resources and downloads

Specifications