HUBBELL
Image of SVL5 Bryant, Wire Management, Pulling Stainless Steel Swivel, 2 3/8" X 30000 LBs
Image of SVL5 Bryant, Wire Management, Pulling Stainless Steel Swivel, 2 3/8" X 30000 LBs
Discontinued

Bryant, Wire Management, Pulling Stainless Steel Swivel, 2 3/8" X 30000 LBs

Brand:

Bryant

Catalog ID:

SVL5

Bryant, Wire Management, Pulling Stainless Steel Swivel, 2 3/8" X 30000 LBs

  • Pulling Stainless Steel Swivel
  • 2 3/8" X 30000 LBs

Product details

General

Catalog Number

SVL5

Load Capacity

30000

Material

Stainless Steel

OEM Brand Name

Hubbell Bryant

Series

Tools and Bands

Style

Swivels

Type

Swivels

UPC

781786457683

Resources and downloads

Specifications