

Brand: Connector Mfg. Co. (CMC)
Catalog ID: BT3CDA-48
Made with high strength 6061-T6 aluminum alloy;Ground lugs supplied (standard);Switch mounting faces adjustable to 20 degrees or 0 degrees;Provisions for mounting one intermediate class arrestors or two distribution class arrestors;Mounting hardware is hot dipped galvanized.
Catalog Number
BT3CDA-48
Material
Aluminum Alloy, 6061-T6
UPC
192663126118
Package Height
0 in
Package Length
0 in
Package Weight
28120 lb
Package Width
0 in
Buy America(n) Qualified