HUBBELL
Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 7.5kVA
Image of T211688 Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 7.5kVA
*Representative image
Image of T211688 Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 7.5kVA
play
Product Information Video Series - Buck Boost Transformers

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 7.5kVA

Brand: Acme Electric

Catalog ID: T211688

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 7.5kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T211688

Construction

Encapsulated

kVA

7.5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Voltage - Winding

120 X 240 V

Product Category

Buck-Boost Transformer

Product Family

Single Phase Buck-Boost

Product Type

Buck-Boost Transformer

Secondary Voltage - Winding

12/24 V

UL Insulation Class

180°C

UPC

047503172506

Winding Material

AL

Dimensions

Dimensions

10.84 in x 11.12 in x 20.81 in

Height

20.81 in

Length

10.84 in

Weight

125 lb

Width

11.12 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

7.5

Primary Voltage

120 X 240 V

Primary Voltage - Winding

120 X 240 V

Secondary Voltage - Winding

12/24 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

4