HUBBELL
Image of T181056 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 150VA
* Representative image
Image of T181056 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 150VA
play
Product Information Video Series - Buck Boost Transformers

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 150VA

Brand:

Acme Electric

Catalog ID:

T181056

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 150VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T181056

Construction

Encapsulated

kVA

0.15

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage

16/32 V

UL Insulation Class

180°C

UPC

047503085523

Winding Material

CU

Dimensions

Dimensions

3.67 in x 3.89 in x 7.16 in

Height

7.16 in

Length

3.67 in

Weight

7 lb

Width

3.89 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

120 X 240 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

3

Pallet Quantity

96

Resources and downloads