




Brand: Acme Electric
Catalog ID: T181057
Catalog Number
T181057
Construction
Encapsulated
kVA
0.25
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage - Winding
120 X 240 V
Product Category
Buck-Boost Transformer
Product Family
Single Phase Buck-Boost
Product Type
Buck-Boost Transformer
Secondary Voltage - Winding
16/32 V
UL Insulation Class
180°C
UPC
047503175903
Winding Material
CU
Dimensions
3.88 in x 4.08 in x 8.68 in
Height
8.68 in
Length
3.88 in
Weight
10 lb
Width
4.08 in
Frequency Rating
50/60 Hz
kVA
0.25
Primary Voltage
120 X 240 V
Primary Voltage - Winding
120 X 240 V
Secondary Voltage - Winding
16/32 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 506
Max Temperature Rise
115 Degrees Celsius
Carton Quantity
1
Pallet Quantity
32