HUBBELL
Image of T113076 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 3kVA
Image of T113076 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 3kVA
play
Product Information Video Series - Buck Boost Transformers
Image of T113076 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 3kVA
+1
Image of T113076 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 3kVA

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 3kVA

Brand:

Acme Electric

Catalog ID:

T113076

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 3kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T113076

Construction

Encapsulated

kVA

3

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage

16/32 V

UL Insulation Class

180°C

UPC

047503087336

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 11.5 in

Height

11.5 in

Length

7.13 in

Weight

55 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

120 X 240 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources and downloads