HUBBELL
Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 10kVA
Image of T243571 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 10kVA
*Representative image
Image of T243571 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 10kVA
play
Product Information Video Series - Buck Boost Transformers

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 10kVA

Brand: Acme Electric

Catalog ID: T243571

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 10kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T243571

Construction

Encapsulated

kVA

10

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Voltage - Winding

240 X 480

Product Category

Buck-Boost Transformer

Product Family

Single Phase Buck-Boost

Product Type

Buck-Boost Transformer

Secondary Voltage - Winding

24/48 V

UL Insulation Class

180°C

UPC

047503086292

Winding Material

AL

Dimensions

Dimensions

11.59 in x 11.75 in x 20.81 in

Height

20.81 in

Length

11.59 in

Weight

160 lb

Width

11.75 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

10

Primary Voltage

240 X 480 V

Primary Voltage - Winding

240 X 480

Secondary Voltage - Winding

24/48 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

4