


Brand: Acme Electric
Catalog ID: A3045K0310B
Catalog Number
A3045K0310B
Construction
Encapsulated
kVA
45
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Primary Voltage - Winding
220/230/240
Product Category
Buck-Boost Transformer
Product Family
Three Phase Buck-Boost
Product Type
Buck-Boost Transformer
Secondary Voltage - Winding
208 V
UL Insulation Class
180°C
UPC
047503092415
Winding Material
AL
Dimensions
7.37 in x 19.25 in x 15.21 in
Height
15.21 in
Length
7.37 in
Weight
156 lb
Width
19.25 in
Frequency Rating
60 Hz
kVA
45
Primary Voltage
240 V
Primary Voltage - Winding
220/230/240
Secondary Voltage - Winding
208 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 506
Max Temperature Rise
115 Degrees Celsius
Carton Quantity
1
Pallet Quantity
10