HUBBELL
Image of BB25045R Bus Bar Cover-Round 2.5"
* Representative image
Image of BB25045R Bus Bar Cover-Round 2.5"
Buy America(n) Qualified

Bus Bar Cover-Round 2.5"

Brand: Reliaguard

Catalog ID: BB25045R

Bus Bar Cover-Round 2.5 x 45"

Rigid bus cover designed for round pipe bus. Built in couplers for easy installation

  • Pipe Bus Guards are designed to couple together allowing for any length of application
  • All Reliaguard products are made from Reliatanium, a proprietary material designed by Reliaguard’s chemical engineering founders
  • Guards are clamshell design for easy opening by hand
  • Easy coupling of mated connections
  • Push through pins are provided to easily install the Pipe Bus Guards by hand
  • Retention of the guard once applied is a critical design feature to be considered

Product details

General

Application

Designed for all types of Pipe Bus Manufacturers equipment

Catalog Number

BB25045R

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359748236

Dimensions

Diameter

2.5 in

Length

45 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

96