HUBBELL
Bus Bar Ground Clamp with Rated Stud, Type I-Class A-Grade 5H, 4.5 in (114 mm) Jaw Opening
Image of T6000819 Bus Bar Ground Clamp with Rated Stud, Type I-Class A-Grade 5H, 4.5 in (114 mm) Jaw Opening

Bus Bar Ground Clamp with Rated Stud, Type I-Class A-Grade 5H, 4.5 in (114 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6000819

Bus Bar Ground Clamp with Rated Stud, Type I-Class A-Grade 5H, 4.5" Jaw Opening

  • Bus-Bar Ground Clamp
  • Continuous Current 400A
  • Fault Current 47kA for 15 cycles X/R=30
  • Main Line Range Max. 4" x 4" square, 4.5" O.D. Bus
  • Main Line Range Min. 4/0 Str CU (0.500")
  • Rated 8.5" x 0.75" Stud
  • ASTM Type I, Class A, Grade 5H
  • Jaws Smooth
  • Rated Stud

General

Catalog Number

T6000819

EU RoHS Indicator

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

N/A

Jaw Type

Smooth Jaws

Material

Aluminum

Thread Type

Rated Stud

Torque Rating

300 in-lbs

UPC

096359061182

Dimensions

Jaw Opening Size - Maximum

4.5 in

Jaw Opening Size - Minimum

.5 in

Weight

5.25 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

47000 A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Fault Current - ASTM Grade

Grade 5H

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

N/A

Logistics

Carton Quantity

2

Pallet Quantity

48