

Brand: Bryant
Catalog ID: BDS56L
Closed Mesh
Application
Universal Eye
Approx Breaking Strength
1,000 lbs
Catalog Number
BDS56L
Construction
Woven
Material
Steel, Galvanized
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Bus Drop
Style
Split Mesh, Rod Closing
Type
Universal Eye
UPC
781786240209
Cable Diameter Range
0.56 in-0.73 in
Cable Size
.56-.73" (1.42-1.85)
Approx Breaking Strength
1,000 lbs
Carton Quantity
20