HUBBELL
Image of AURFH303 Bus Support, Aluminum Bolted
Image of AURFH303 Bus Support, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Bus Support, Aluminum Bolted

Brand: ANDERSON

Catalog ID: AURFH303

Aluminum alloy expansion bus support for aluminum schedule 80 EHIPS tubing. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting. Contact sealant is recommended.

  • Bus Support, Aluminum Bolted, Expansion, 3 EHIPS (Schedule-80) Tube to Insulator, 3 in BC
  • lock washers and flat washers provided to mount to insulator cap.

General

Catalog Number

AURFH303

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

Expansion

Type

Tube to Insulator

UPC

096359519232

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

15.2 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

12