HUBBELL
Image of ACS135 Bus Support, Aluminum Bolted

Bus Support, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ACS135

Aluminum alloy bus support for aluminum cable to insulator.

Aluminum alloy bus support for aluminum cable to insulator.

  • Conductor Range: 600 - 1250 MCM AAC and 556.5 - 1113 ACSR
  • Cable Diameter Ranges: Small Groove - 0.870 - 1.125 inches and Large Groove - 1.125 - 1.293 inches
  • Bolt Circle Diameter - 5 inch
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation
  • Provided with four galvanized steel HH bolts, lock washers and flat washers to mount to insulator cap.
  • Cap screws are supplied for upright mounting.

General

Catalog Number

ACS135

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Material Type

Standard

Number of Ground Braid Lug Holes

0

Type

Bus Support, Cable to Insulator

UPC

096359280385

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.332 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61

Conductor Diameter - Maximum

1.293 in

Conductor Diameter - Minimum

0.87 in

Conductor Diameter Range

0.87 - 1.293

Conductor Type

  • AAC
  • ACSR

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

324