
Brand: ANDERSON
Catalog ID: AUR505
Catalog Number
AUR505
EU RoHS Indicator
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359289913
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
9.31 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
EU RoHS Indicator
Number of Ground Braid Lug Holes
0