Brand: ANDERSON
Catalog ID: ICA1003
Bronze alloy bus supports are used to accommodate copper cable or tubing
Catalog Number
ICA1003
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable or Tube to Insulator
UPC
096359317784
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.45 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.46 in
Conductor Diameter Range
0.46 - 1.152
Conductor Type
Copper Bus
Pallet Quantity
432