Brand: ANDERSON
Catalog ID: CSSB403
Heavy duty, bronze alloy bus support for copper cable or tubing. Cap screws are supplied for upright mounting. Material: Castings - bronze alloy, Clamping hardware - silicon bronze or stainless steel, Mounting hardware - galvanized steel.
Catalog Number
CSSB403
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Number of Ground Braid Lug Holes
0
Type
Bus Support, Cable or Tube to Insulator
UPC
096359299448
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.176 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.528 in
Conductor Diameter - Minimum
0.128 in
Conductor Diameter Range
0.128 - 0.528
Conductor Type
Copper
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
840