HUBBELL
Image of CSSB405 Bus Support, Bronze Bolted

Bus Support, Bronze Bolted

Brand: ANDERSON

Catalog ID: CSSB405

Heavy duty, bronze alloy bus support for copper cable or tubing. Cap screws are supplied for upright mounting. Material: Castings - bronze alloy, Clamping hardware - silicon bronze or stainless steel, Mounting hardware - galvanized steel.

Heavy duty, bronze alloy bus support for copper cable or tubing. Cap screws are supplied for upright mounting. Material: Castings - bronze alloy, Clamping hardware - silicon bronze or stainless steel, Mounting hardware - galvanized steel.

Cap screws are supplied for upright mounting

General

Catalog Number

CSSB405

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Silicon Bronze

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Bus Support, Cable or Tube to Insulator

UPC

096359299462

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.94 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.528 in

Conductor Diameter - Minimum

0.128 in

Conductor Diameter Range

0.128 - 0.528

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

420