HUBBELL
Image of BHX403T Bus Support, Bronze Bolted

Bus Support, Bronze Bolted

Brand: ANDERSON

Catalog ID: BHX403T

Bronze alloy bus support for copper flat bar. Cap screws are supplied for upright mounting.

Bronze alloy bus support for copper flat bar. Cap screws are supplied for upright mounting.

  • Horizontal 4 in Flat Copper Bar to Insulator, 3 in BC
  • Replace the 'T' with the bar thickness
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap
  • Material: Casting - bronze alloy, Clamping hardware - silicone bronze or stainless steel, Mounting hardware - glavanized steel

Product details

General

Catalog Number

BHX403T

Material

Bronze

Material - Clamping Hardware

Silicon Bronze

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Bus Support, Flat Bar to Insulator

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

8 lb

Width - Flat Bar

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bar

Resources and downloads

Media

Videos