HUBBELL
Image of AURF505 Bus Support, Expansion, Aluminum Bolted

Bus Support, Expansion, Aluminum Bolted

Brand: ANDERSON

Catalog ID: AURF505

Aluminum alloy expansion bus support for aluminum schedule 40 EHIPS tubing. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting. Contact sealant is recommended.

  • Bus Support, Aluminum Bolted, Expansion, 5 IPS Tube to Insulator, 5 in BC
  • lock washers and flat washers provided to mount to insulator cap

General

Catalog Number

AURF505

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359290100

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

25.284 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

8