HUBBELL
Bus Support, Vertical, Aluminum Welded, Tube to Insulator
Image of WUDE303 Bus Support, Vertical, Aluminum Welded, Tube to Insulator
Image of WUDE303 Bus Support, Vertical, Aluminum Welded, Tube to Insulator
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WUDE303 Bus Support, Vertical, Aluminum Welded, Tube to Insulator

Bus Support, Vertical, Aluminum Welded, Tube to Insulator

Brand: ANDERSON

Catalog ID: WUDE303

Aluminum alloy, vertical weldment bus support for tubing. Cap screws are supplied for upright mounting. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel.

  • For vertical deadending aluminum tubing
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

General

Catalog Number

WUDE303

Material

Aluminum

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

Vertical

Type

Tube to Insulator

UPC

096359353669

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.646 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0