HUBBELL
Image of S-4379-3531 Bushing Braze Style Draw Lead Terminal
* Representative image
Image of S-4379-3531 Bushing Braze Style Draw Lead Terminal

Bushing Braze Style Draw Lead Terminal

Brand: Electro Composites

Catalog ID: S-4379-3531

3/4-12 to 0.625" ID Braze Style Draw Lead Terminal (69kV & Below) 600A Max current - For use with Electro Composites SDC Style Bushings and PCORE PRC & POC Style Bushings

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • Draw Lead Terminal
  • 69kV and below
  • 600A Max Current
  • Fabricated with electrolytic copper
  • For use with Electro Composites and PCORE LV IEEE Bushings

Product details

General

Application

Condenser Bushings

Catalog Number

S-4379-3531

Material

Electrolytic Copper

Thread Size - Female

0.625" ID

Thread Size - Male

3/4-12

Type

Drawlead Connector

Dimensions

Diameter - Outside

0.875 in

Height

0.875 in

Length

5.25 in

Electrical Ratings

Current Rating

600 A

kV Class

15kV - 69 kV

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads

Specifications

Sales Drawings