Brand: Hubbell Power Systems
Catalog ID: 625BES
Catalog Number
625BES
EU RoHS Indicator
No
Type
600 Amp Dead Break
UPC
096359393023
Dimensions
9.00 in x 4.000 in x 4.000 in
Height
4 in
Length
9 in
Weight
2.1 lb
Width
4 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
15 kV
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
384
Standard Package
1