HUBBELL
Image of GH275CP By-pass Stud/Stirrup
Buy America(n) Qualified

By-pass Stud/Stirrup

Brand: FARGO

Catalog ID: GH275CP

Stirrup, Accessory, Stirrup, Bronze, Tin-Plated

  • Fargo stirrup posts are designed for ease of attachment of hot line taps or bypass clamps on various system components.
  • The stirrup post's holes permit application on spades or terminals with Standard NEMA Spacing.
  • The shoulder “button” on the end prevents the clamps or connectors from slipping off during installation.
  • Not designed for Fault Current or safety grounding applications.

General

Catalog Number

GH275CP

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material Type

Standard

Plating

Yes

Style

Bolted

Type

Stirrups

UPC

096359310488

Dimensions

Copper Loop Size

0.7 in

Dimensions

6.650 in x 3.370 in x 0.770 in

Height

0.77 in

Length

6.65 in

Width

3.37 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

No

Logistics

Packaging Type

Box

Pallet Quantity

2400