HUBBELL
BYNA
BYNA

BYNA43RT15ACCC, Terminal Pad Assembly for 816 kcmil-430mm ACCC, 15 Degree, 230kV

Brand:

Burndy

Catalog ID:

BYNA43RT15ACCC

Product details

General

Catalog Number

BYNA43RT15ACCC

Connector Type

Terminal

Die Index

724

Feature - Barrel Style

Tapered

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Physical Attribute - Number of Holes

4

Trade Name

HYLUGâ„¢

UPC

781810514313

UPC 12 Digit

7818105143133

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.5 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

1.05 in

Dimension - Length Overall inch

16.2 in

Dimension - N inch

1.12 in

Dimension - Outside Diameter inch

1.61 in

Dimension - Pad Width inch

3.25 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

816 kcmil(Grosbeak);430mm²(Brussels)

Conductor - ACCC Str Size Range

816 kcmil(Grosbeak)-430mm²(Brussels)

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1