HUBBELL
BYNA
BYNA

BYNA49RT15HACCC, Terminal Pad Assembly with TMH24 Hardware Kit, 1222 kcmil, 650mm, 690mm, 710mm ACCC, 15 Degree, 230kV

Brand:

Burndy

Catalog ID:

BYNA49RT15HACCC

HYLUG™ Terminal Pad Assembly (ACCC) with TMH24 Hardware Kit, 1222 kcmil,650mm²,690mm²,710mm² ACCC, 15?, 230kV.

Product details

General

Catalog Number

BYNA49RT15HACCC

Connector Type

Terminal

Die Index

727

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Trade Name

HYLUGâ„¢

UPC

781810474631

UPC 12 Digit

7818104746311

Dimensions

Dimension - D inch

3.95 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

1.32 in

Dimension - L Length Overall mm

399 mm

Dimension - Length Overall inch

15.7 in

Dimension - Outside Diameter inch

1.97 in

Dimension - Pad Width inch

3.22 in

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

1222 kcmil(Cardinal);650mm2(Vienna);690mm2(Budapest);710mm2(Prague)

Conductor - ACCC Str Size Range

1222 kcmil(Cardinal)-710mm²(Prague)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288