HUBBELL
Image of BYNS49RHT BYNS49RHT, Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor
Image of BYNS49RHT BYNS49RHT, Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor

BYNS49RHT, Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor

Brand:

Burndy

Catalog ID:

BYNS49RHT

Product details

General

Catalog Number

BYNS49RHT

Connector Type

Splice

UPC

781810507186

UPC 12 Digit

7818105071866

Dimensions

Dimension - Length Overall inch

18.70 in

Conductor Related

Conductor - ACSS Str Size

900 (45/7) kcmil;900 (54/7) kcmil;954 (42/7) kcmil;954 (20/7) kcmil;954 (45/7) kcmil;954 (48/7) kcmil;954 (24/7) kcmil;954 (54/7) kcmil;954 (30/19) kcmil;1033.5 (42/7) kcmil;1033.5 (45/7) kcmil;1033.5 (48/7) kcmil;1033.5 (54/7) kcmil;1113 (42/7) kcmil;1113 (45/7) kcmil

Conductor - ACSS Str Size Range

900 (45/7) kcmil-1113 (45/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads