HUBBELL
Image of C7 C7, Cast Bronze Clamp, Cable to Water Pipe
Image of C7 C7, Cast Bronze Clamp, Cable to Water Pipe

C7, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C7

Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 2 AWG, 1-1/4" - 2" Water Pipe.

Connects Armored Cable to Water Pipe

General

Application

For Connecting Armored Cable To Water Pipe And Direct Burial In Earth And Concrete

Catalog Number

C7

Hardware Type

Zinc Plated

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

Yes

Plating Type

Zinc

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>LC Water Pipe Ground Clamps

Product Type

Mechanical

Sub Brand

CLAMP

Type

Ground Clamp

UPC

781810142424

UPC 14 Digit GTIN

00781810142424

Dimensions

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.62 in

Dimension - Pad Width inch

1.00 in

Dimension - Width inch

0.94 in

Dimension - Width mm

24 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

Y

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Pipe EMT-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

3360