HUBBELL
Cabinet Components, Filler Panel, 7" H, 19"W, Black
Image of MCCBP700 Cabinet Components, Filler Panel, 7" H, 19"W, Black
Image of MCCBP700 Cabinet Components, Filler Panel, 7" H, 19"W, Black

Cabinet Components, Filler Panel, 7" H, 19"W, Black

Brand: Hubbell Premise Wiring

Catalog ID: MCCBP700

Cabinet Components, Filler Panel, 7"

  • Improve hot/cold aisle containment by blocking open rack units
  • Aluminum construction allows for long term use

General

Catalog Number

MCCBP700

Specifications

  • Color - Black
  • Material - Aluminum

Type

Filler Panels

UPC

662620783734

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1