HUBBELL
Cabinet Components, QUADCAB 48" H x 36" D, Solid Door, Black
Image of HSQ48S36 Cabinet Components, QUADCAB 48" H x 36" D, Solid Door, Black
Image of HSQ48S36 Cabinet Components, QUADCAB 48" H x 36" D, Solid Door, Black

Cabinet Components, QUADCAB 48" H x 36" D, Solid Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ48S36

Cabinet Components, QUADCAB 48" H x 36" D, Solid Door, Black

  • QUADCAB 48" H x 36" D
  • Solid Door
  • Black

Solid Door

General

Catalog Number

HSQ48S36

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Solid Door

UPC

662620853482

Dimensions

Cubic Capacity

46310.4 cu.in

Depth

36 in

Height

48 in

Thickness

0.0781

Weight

226 lb

Width

26.8 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern